??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23340.0314 Centering Clamping Element
HELP_VARIABLE
Company
Halder
Description
EH 23340. - Centering Clamping Elements, with clamping balls, operation from the bottom
Bill of material
23340.0314 Centering Clamping Element
BESTNR
Ref. No.
23340.0314
HUB
mm
Enter value for HUB
mm
cm
inch
ft
D1
min.
14.5 mm
D2
max.
18.5 mm
D3
Thread
M 6
D4
f7
12
D5
M 3
D6
+0.3
2.0 mm
H1
14.2 mm
H2
9.8 mm
H3
8.6 mm
H4
-2
17.0 mm
H5
5.5 mm
H6
+1
14.100 mm
H7
~
12 mm
L1
±0.1
4.5 mm
K
ball
4.000 mm
N
Number of balls
3
SW1
5.5 mm
SW2
3 mm
SK
Clamping force F max.
3.5 kN
AM
Tightening torque M max.
2 Nm
D1X
H7
12 mm
D2X
+1
18.5 mm
D3X
+0.5
6 mm
D4X
M 6 mm
D5X
2.0 mm
H1X
+1
14.1 mm
H2X
+0.5
5.5 mm
H3X
2.5 mm
L1X
±0.1
4.5 mm
G
Weight
21 g
Embedded user actions